Cable marker E WM
From € 3.316,30 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -35°C up to +95°C

Details

Cable Structure

  • Fibre tape
  • adhesive
  • Covering: carton

Properties

  • Permanently self-adhesive, insensitive to moisture and oils.

Application

  • Self-adhesive cable marker in practical pocket book size.
  • 10 side marker on siliconised carrier cards.
  • Installation applications, for repair and maintenance.
  • Book dimension: 15 x 8 cm
  • Marker: 5 x 31 mm
  • Perforated individual characters 5 x 5 mm

Items Cable marker E WM

Item description
Part no.
Type Book content Marker PU/pc.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible