Braided hose Stell galvanized
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Braided hose Stell galvanized
Temperature range | -75°C up to +300°C |
Details Braided hose Stell galvanized
Cable Structure
-
- Galvanised steel
Notes
-
- Also available in 10 m lengths
Application
-
- Braided sleeve for screening, bundling and mechanical protection of electrical cables and wires.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Items Braided hose Stell galvanized
Typ
Part no.
|
min. Inner-Ø mm | max. Inner-Ø mm | PU/m | EAN / GTIN |
---|