![B-FT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91547_TZ_1520x1160.jpg)
![B-FT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91547_TZ_1520x1160.jpg)
B-FT
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data B-FT
Crimp cable lug acc. to DIN 46230 | |
Flange shape | Fork shape |
Temperature range | up to +120°C |
Details B-FT
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated solderless terminals in fork design.
Items B-FT
Item description
Part no.
|
Type | ø Stud hole (a) in mm | ø Wire receptable (d) in mm | Flange width (b) in mm |
---|