Anaconda Sealtite® ZHLS
  • Halogen-free (LS0H)
  • UV-resistant
From € 2.416,43 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Protection class IP 67
Temperature range -25°C up to +80°C
temporary up to +100°C

Details

Cable Structure

  • Outer sheath material: Polyolefine

Properties

  • UV-resistant
  • halogen-free

Notes

  • Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled

Application

  • Halogen-free, low smoke generation. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.

Items Anaconda Sealtite® ZHLS

Item description
Part no.
Trade size inch Inner-Ø ca. mm Outer-Ø ca. mm PU/m

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible