![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94988_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94988_PF_1520x1160.jpg)
Anaconda Sealtite® ZHLS schwarz 41,8 mm
Part no. 94993
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® ZHLS schwarz 41,8 mm
- Part no.
- 94993
- Item description
- Anaconda Sealtite® ZHLS schwarz 41,8 mm
- Trade size inch
- 1 1/4
- Inner-Ø ca. mm
- 35.1
- Outer-Ø ca. mm
- 41.8
- PU/m
- 15
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390319
- customs tariff number
- 83071000
Technical Data Anaconda Sealtite® ZHLS schwarz 41,8 mm
Protection class | IP 67 |
Temperature range | -25°C up to +80°C temporary up to +100°C |
Details Anaconda Sealtite® ZHLS schwarz 41,8 mm
Cable Structure
-
- Outer sheath material: Polyolefine
Properties
-
- UV-resistant
-
- halogen-free
Notes
-
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
Application
-
• Halogen-free, low smoke generation. Protection tube from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® ZHLS schwarz 41,8 mm
Accessories
Products that match this product