Protection tube Anaconda Sealtite® HC 2" Part no. 91244
  • UV-resistant
€ 14.312,00 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
91244
Item description
Protection tube Anaconda Sealtite® HC 2"
Outer Ø mm (approx.)
59.9
Colour
black
trade size inch
2
Inner Ø mm
51.6
Metres per Packaging Unit
15
Cut-to-length service available
no
EAN / GTIN
4060892390111
Customs tariff number
39173900

Technical Data

Protection tube
Temperature range -45°C to +105°C
short term up to +120°C
Protection class IP 67

Details

Cable Structure

      • Material: steel galvanized
      • Outer sheath material: Polyvinyl chloride (PVC)
      • reinforced, galvanised and spiral wound steel band
      • with latched profile
      • continuous cord seal
      • extruded plastic sheath

Properties

      • UV-beständig

Notes

      • Suitable connection glands:
      • LT-straight, LT-elbow 45° and 90°
      • CV Compact straight, CV Compact elbow 45° and 90°

Application

      • For extensive temperature ranges.
      • Due to the complex construction method, the plastic sheath and internal tube flush together.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible