Anaconda Sealtite® HC
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Anaconda Sealtite® HC
Protection tube | |
Temperature range | -45°C to +105°C short term up to +120°C |
Protection class | IP 67 |
Details Anaconda Sealtite® HC
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyvinyl chloride (PVC)
-
- reinforced, galvanised and spiral wound steel band
-
- with latched profile
-
- continuous cord seal
-
- extruded plastic sheath
Properties
-
- UV-beständig
Notes
-
- Suitable connection glands:
- LT-straight, LT-elbow 45° and 90°
- CV Compact straight, CV Compact elbow 45° and 90°
Application
-
- For extensive temperature ranges.
- Due to the complex construction method, the plastic sheath and internal tube flush together.
Items Anaconda Sealtite® HC
Item description
Part no.
|
Outer Ø mm (approx.) | Colour | trade size inch | Inner Ø mm |
---|
Downloads Anaconda Sealtite® HC
Accessories
Products that match this product