Anaconda Sealtite® HC schwarz 26,4 mm
Part no. 91240
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Anaconda Sealtite® HC schwarz 26,4 mm
- Part no.
- 91240
- Item description
- Anaconda Sealtite® HC schwarz 26,4 mm
- Trade size inch
- 3/4
- Inner-Ø ca. mm
- 21
- Outer-Ø ca. mm
- 26.4
- PU/m
- 30
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390074
- customs tariff number
- 39173900
Technical Data Anaconda Sealtite® HC schwarz 26,4 mm
Protection class | IP 67 |
Temperature range | -45°C up to +105°C temporary up to +120°C |
Details Anaconda Sealtite® HC schwarz 26,4 mm
Cable Structure
- Galvanised steel
- Outer sheath material: PVC
Properties
- UV-resistant
Notes
- Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled
Application
- For extremely extensive temperature ranges. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.
Downloads Anaconda Sealtite® HC schwarz 26,4 mm
Accessories
Products that match this product