PE threaded connection ring AGDR-PE PG 42
Part no. 96537
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PE threaded connection ring AGDR-PE PG 42
- Part no.
- 96537
- Item description
- PE threaded connection ring AGDR-PE PG 42
- Outer Ø mm (approx.)
- 63
- Thread type
- PG
- Size
- PG 42
- Thickness mm
- 54
- Inner Ø mm
- 63.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892374012
- Customs tariff number
- 39269097
Technical Data PE threaded connection ring AGDR-PE PG 42
PE threaded connection ring | |
Temperature range | -30°C to +70°C |
Details PE threaded connection ring AGDR-PE PG 42
Cable Structure
-
- Material: Polyethylene (PE)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For sealing against water and dust.
Downloads PE threaded connection ring AGDR-PE PG 42
Accessories
Products that match this product