AGDR-PE
  • Halogen-free (LS0H)
From € 15,33 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

PE threaded connection ring
Temperature range -30°C to +70°C

Details

Cable Structure

  • Material: Polyethylen (PE)

Properties

  • halogen-free
  • phosphor-free
  • cadmium-free

Notes

  • Legend:
  • Dimensions
  • D - Outer diameter
  • d - Inner diameter
  • S - Strength

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction
  • For sealing against water and dust.

Items AGDR-PE

Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Thread type Pieces per Packaging Unit anbruchfähig

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible