![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_TZ_1520x1160.jpg)
![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_TZ_1520x1160.jpg)
AGDR-PE PG 7
Part no. 96529
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details AGDR-PE PG 7
- Part no.
- 96529
- Item description
- AGDR-PE PG 7
- Outer Ø mm (approx.)
- 16.5
- Thread type
- Pieces per Packaging Unit
- 500
- anbruchfähig
- no
- EAN/GTIN
- 4060892373947
- Customs tariff number
- 39269097
Technical Data AGDR-PE PG 7
PE threaded connection ring | |
Temperature range | -30°C to +70°C |
Details AGDR-PE PG 7
Cable Structure
-
- Material: Polyethylen (PE)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For sealing against water and dust.
Downloads AGDR-PE PG 7
Accessories
Products that match this product