ADI-B core end sleeves - insulated, strip product

ADI-B core end sleeves - insulated, strip product
  • UKCA certification
From € 1,78 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range: up to +105°C
Temperature range temporary up to +120°C

Details

Cable Structure

  • Socket: Copper
  • Surface: tinned
  • Insulating shroud: polypropylene

Properties

  • Tape products for processing with Stripax-Plus (strip products) or automatic crimpers (coil products).
  • Insulated core end sleeves prevent stripped wires from fanning.
  • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Notes

  • Delivery formats:
  • Strips: 1 item = 10 strips x 50 pcs.
  • Coils: Endless on cardboard coil

Items ADI-B core end sleeves - insulated, strip product

Item description
Part no.
Size mm² Colour Colour code Total length mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible