![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_1520x1160.jpg)
Adapter round M20 x 1.50 / PG 11 - high-profile design
Part no. 904364
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter round M20 x 1.50 / PG 11 - high-profile design
- Part no.
- 904364
- Item description
- Adapter round M20 x 1.50 / PG 11 - high-profile design
- Outer Ø mm (approx.)
- 22.0
- Thread length mm
- 6.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892376863
- Customs tariff number
- 74122000
Technical Data Adapter round M20 x 1.50 / PG 11 - high-profile design
Round adapters made by brass for thread adjustment from metric to PG. | |
Temperature range | up to +200°C |
Details Adapter round M20 x 1.50 / PG 11 - high-profile design
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Adapter round M20 x 1.50 / PG 11 - high-profile design
Accessories
Products that match this product
![UNI-DICHT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904061_PF_1520x1160.jpg)