Adapter round
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Adapter round
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items Adapter round
Item description
Part no.
|
Outer Ø mm (approx.) | Brass surcharge | Thread type | Size inside |
---|
Downloads Adapter round
Accessories
Products that match this product