Adapter round M20 x 1.50 / PG 9
Part no. 904345
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter round M20 x 1.50 / PG 9
- Part no.
- 904345
- Item description
- Adapter round M20 x 1.50 / PG 9
- Outer Ø mm (approx.)
- 22
- Thread length mm
- 7.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892376672
- Customs tariff number
- 74122000
Technical Data Adapter round M20 x 1.50 / PG 9
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round M20 x 1.50 / PG 9
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads Adapter round M20 x 1.50 / PG 9
Accessories
Products that match this product