![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007611_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11007611_1520x1160.jpg)
W-PA6-MOD-V0 FPAFC-23B.50 broad profile
Part no. 11007627
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details W-PA6-MOD-V0 FPAFC-23B.50 broad profile
- Part no.
- 11007627
- Item description
- W-PA6-MOD-V0 FPAFC-23B.50 broad profile
- Colour
- black
- Nominal size mm
- 23
- Inner-Ø ca. mm
- 22
- Outer-Ø ca. mm
- 28.4
- Bending radius static
- 40
- PU/m
- 50
- Cut-to-length service available
- no
- customs tariff number
- 39173200
Technical Data W-PA6-MOD-V0 FPAFC-23B.50 broad profile
Temperature range | -45°C up to +120°C |
Details W-PA6-MOD-V0 FPAFC-23B.50 broad profile
Cable Structure
-
- PA6 MOD V0
Properties
-
- halogen-free
-
- cadmium-free
Notes
-
- Suitable connection glands on request.
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- Cable protecion tube for medium to heavy-duty applications. For cable protection applications with the highest fire protection requirements.