PUR-spiral cable H07BQ-F orange 12 G 1,5 mm² (SL 1000 mm)
Part no. 85447
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PUR-spiral cable H07BQ-F orange 12 G 1,5 mm² (SL 1000 mm)
- Part no.
- 85447
- Item description
- PUR-spiral cable H07BQ-F orange 12 G 1,5 mm² (SL 1000 mm)
- Spiral length (unexpanded) mm
- 1000
- Spiral length (expanded) mm
- 4000
- Outer Ø mm (approx.)
- 16.6
- Spiral-outer Ø mm (approx.)
- 65.2
- Cu-weight kg/km
- 1799.2
- Weight kg/km (approx.)
- 3.6
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892335211
- Customs tariff number
- 85444995
Technical Data PUR-spiral cable H07BQ-F orange 12 G 1,5 mm² (SL 1000 mm)
Temperature range | -25°C to +70°C |
Nominal voltage | H05BQ-F U0/U 300/500 V H07BQ-F U0/U 450/750 V |
Test voltage | H05BQ-F 2000 V H07BQ-F 2500 V |
Expansion ratio | 1:4 |
Straight ends | in each case 200 mm |
Details PUR-spiral cable H07BQ-F orange 12 G 1,5 mm² (SL 1000 mm)
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: rubber
- Core identification acc. to DIN VDE 0293-308
- Protective conductor: starting with 3 cores
- Cores stranded in layers with optimal lay lengths
- Outer sheath: PUR
- Sheath colour: orange
Notes
- On request closed spiral lengths up to max. 5000 mm possible.
- As well in axial construction
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Machine Construction
- Electrical Tools
- Building Industry
- Handling Equipment
- Entertainment Equipment
- Medical devices
- Measurement instruments
- Rolling doors