![JZ-602-CY / OZ-602-CY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82990_PF_1520x1160.jpg)
![JZ-602-CY / OZ-602-CY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82990_PF_1520x1160.jpg)
JZ-602-CY grey 3 G 120 mm²
Part no. 82918
- +90°C
- 600 V
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details JZ-602-CY grey 3 G 120 mm²
- Part no.
- 82918
- Item description
- JZ-602-CY grey 3 G 120 mm²
- AWG (approx.)
- 4/0
- Outer Ø mm (approx.)
- 47.3
- Cu-weight kg/km
- 3812.0
- Weight kg/km (approx.)
- 5899.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892029875
- Customs tariff number
- 85444995
Technical Data JZ-602-CY grey 3 G 120 mm²
PVC control and connection cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -10°C to +90°C fixed -40°C to +90°C |
Nominal voltage | UL (AWM) AC 600 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details JZ-602-CY grey 3 G 120 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to UL-Std. 758 (AWM) Style 11008, CSA-Std. C22.2 No. 210
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Inner sheath: PVC acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- UL/CSA approved, flexible control cable (up to 600 V) for machine, tool and plant construction. Suitable for medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Designed for export-oriented mechanical engineers, specifically in the USA and Canada. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.