![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
Jumbo-PA12 NW 95 black
Part no. 920381
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Jumbo-PA12 NW 95 black
- Part no.
- 920381
- Item description
- Jumbo-PA12 NW 95 black
- Colour
- black
- Nominal size mm
- 95
- Inner-Ø ca. mm
- 91.5
- Outer-Ø ca. mm
- 106
- Bending radius mm
- 265
- PU/m
- 10
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380211
- customs tariff number
- 39173300
Technical Data Jumbo-PA12 NW 95 black
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details Jumbo-PA12 NW 95 black
Cable Structure
-
- Mod. Polyamide 12
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
-
- Bending behaviour: very good
Notes
-
- Suitable connection glands: JUMBO gland
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Cable protection tube for heavy-duty applications. Capacity/100mm: approx. 700 N / 800 N<br /><br />• Robotics<br />• Handling systems<br />• Vehicle construction<br />• Drag chains
Downloads Jumbo-PA12 NW 95 black
Accessories
Products that match this product