![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920378_PF_1520x1160.jpg)
Jumbo-PA12 NW 70 grey
Part no. 920378
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Jumbo-PA12 NW 70 grey
- Part no.
- 920378
- Item description
- Jumbo-PA12 NW 70 grey
- Colour
- grey
- Nominal size mm
- 70
- Inner-Ø ca. mm
- 66.6
- Outer-Ø ca. mm
- 80
- Bending radius mm
- 200
- PU/m
- 25
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380181
- customs tariff number
- 39173300
Technical Data Jumbo-PA12 NW 70 grey
Temperature range | -50°C up to +120°C temporary up to +150°C |
Details Jumbo-PA12 NW 70 grey
Cable Structure
-
- Mod. Polyamide 12
Properties
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
-
- Bending behaviour: very good
Notes
-
- Suitable connection glands: JUMBO gland
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Cable protection tube for heavy-duty applications. Capacity/100mm: approx. 700 N / 800 N<br /><br />• Robotics<br />• Handling systems<br />• Vehicle construction<br />• Drag chains
Downloads Jumbo-PA12 NW 70 grey
Accessories
Products that match this product