PP-corrugated tubes HELUcond PP 29 Part no. 920176
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
  • UV-resistant
€ 146,05 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920176
Item description
PP-corrugated tubes HELUcond PP 29
Outer Ø mm (approx.)
34.5
Colour
black
Inner Ø mm
29.0
Nominal size mm
29.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892380358
Customs tariff number
39173300

Technical Data

PP-corrugated tubes
Temperature range -40°C to +130°C
short term up to +150°C
Capacity/100mm approx. 350 N (NW: 17)

Details

Cable Structure

      • Material: Polypropylene (PP)
      • Flammability acc. to UL 94 (HB)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Fine profile.
      • Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: HB

Application

      • Machine and plant construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Chemical plants
      • Heating and air-conditioning technology
      • Cable protection tube for medium stress applications.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible