HELUcond PFA NW 14 black
Part no. 905588
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PFA NW 14 black
- Part no.
- 905588
- Item description
- HELUcond PFA NW 14 black
- Nominal size mm
- 14
- Inner-Ø ca. mm
- 13.8
- Outer-Ø ca. mm
- 17.8
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380266
- customs tariff number
- 39173300
Technical Data HELUcond PFA NW 14 black
Temperature range | -200°C up to +260°C |
Details HELUcond PFA NW 14 black
Cable Structure
-
- PFA
Properties
-
- UV-resistant
- Resistant to a multitude of
-
- Fuels
-
- Cleaning agents
-
- Lubricants
-
- Acids and alkalis
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V0
Application
-
• Excellent thermal, electrical and chemical properties; abrasion resistance and dimensionally stable.<br /><br />• Plant and machine construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Chemical plants<br />• Heating and air-conditioning technology