ZE PG 16 Part no. 99053

Item Details

Part no.
99053
Item description
ZE PG 16
Thread type
Thread length mm
6.5
Spanner size mm
26
Height mm
11.8
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892375743
Customs tariff number
74198090

Technical Data

Nickel plated brass strain relief
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height without thread

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible