ZE
All items
Technical Data ZE
Nickel plated brass strain relief | |
Temperature range | up to +200°C |
Details ZE
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
- H - Height without thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Items ZE
Item description
Part no.
|
Thread type | Thread length mm | Spanner size mm | Height mm |
---|