WVF
All items
Technical Data WVF
Zinc elbow flange | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 10 bar |
Details WVF
Cable Structure
-
- Material: Zinc die casting
-
- O-ring: Chloroprene rubber (CR)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- H - Height
- W - Width
- L - Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items WVF
Item description
Part no.
|
Length mm | Height mm | Pieces per Packaging Unit | anbruchfähig |
---|