WVF M63 x 1.50

WVF M63 x 1.50 Part no. 91735

Item Details

Part no.
91735
Item description
WVF M63 x 1.50
Length mm
114.0
Height mm
74
Pieces per Packaging Unit
1
anbruchfähig
no
EAN/GTIN
4060892370236
Customs tariff number
79070000

Technical Data

Zinc elbow flange
Temperature range -20°C to +100°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Zinc die casting
      • O-ring: Chloroprene rubber (CR)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • H - Height
      • W - Width
      • L - Length

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible