![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96909_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96909_PF_1520x1160.jpg)
TYZ Cable tie with steel lug lock
All items
Technical Data TYZ Cable tie with steel lug lock
Temperature range | -60°C up to +170°C |
Details TYZ Cable tie with steel lug lock
Cable Structure
-
- ETFE Fluoropolymer
Properties
-
- UV-resistant
-
- halogen-free
-
- silicone-free
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction
Items TYZ Cable tie with steel lug lock
Typ
Part no.
|
Colour | Length mm | Width mm | Bundle-Ø ca. mm |
---|