![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904731_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904731_PF_1520x1160.jpg)
Multistrip 10
Part no. 904731
Item Details Multistrip 10
- Part no.
- 904731
- Typ
- Multistrip 10
- Cross section min. - max. mm²
- 0,03 - 10,0
- PU/pc.
- 1
- EAN / GTIN
- 4060892428784
- customs tariff number
- 82032000
Technical Data Multistrip 10
All technical data can be found in the data sheet in the Downloads section |
Details Multistrip 10
Cable Structure
-
- Self adjusting
-
- For single and multi-core lines made of PVC, rubber etc.
-
- Adjustable stripping length up to 18 mm
-
- Robust metal clamps
-
- Ergonomic two-component handle
-
- Length 195 mm
-
- Weight 200 g