![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97023_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97023_PF_1520x1160.jpg)
Metal cable tube SPR-AS
All items
Technical Data Metal cable tube SPR-AS
Temperature range | up to +220°C |
Details Metal cable tube SPR-AS
Cable Structure
-
- Cold strip DC 03 acc. to EN10139, galvanised, Fe/Zn 3 or rustproof steel
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: US, LI
Application
-
- Spiral wound metal sleeve with hooked profile. High tensile and transverse pressure load rating.
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Items Metal cable tube SPR-AS
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|
Downloads Metal cable tube SPR-AS
Accessories
Products that match this product