Marking ring SR 01 0.1 - 0.5 mm²
All items
Technical Data Marking ring SR 01 0.1 - 0.5 mm²
Temperature range | -40°C up to +105°C |
Details Marking ring SR 01 0.1 - 0.5 mm²
Cable Structure
- Copolymer
Properties
- Halogen-free, resistant to oils, cleaning agents, fuels and alkalis.
Notes
- 1 unit = 10 rods with each 30 rings
Application
- Simple handling afforded by applicator characterise these marking rings.
- The nozzle-shaped applicator is forced onto the cable and the snap-on sleeve pushed with the thumb.
- The marker sits tight on the cable without slip.
- Available in white or yellow with black marking.
- Application:
- Diameter: 1.0 mm up to 19.0 mm
- Cross section: 0.10 mm² up to 100 mm²
Items Marking ring SR 01 0.1 - 0.5 mm²
Item description
Part no.
|
Colour with inscription | Type | Cross-section from-to mm² | Cable-Ø from-to mm |
---|