![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
KVA-VK-MS PG 11
Part no. 96035
Item Details KVA-VK-MS PG 11
- Part no.
- 96035
- Item description
- KVA-VK-MS PG 11
- Thread type
- Thread length mm
- 6.0
- Spanner size mm
- 20
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892360640
- Customs tariff number
- 74122000
Technical Data KVA-VK-MS PG 11
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details KVA-VK-MS PG 11
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For fitting with inserts.
Downloads KVA-VK-MS PG 11
Accessories
Products that match this product