![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_1520x1160.jpg)
![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_1520x1160.jpg)
KVA-VK-MS
All items
Technical Data KVA-VK-MS
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details KVA-VK-MS
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For fitting with inserts.
Items KVA-VK-MS
Item description
Part no.
|
Thread type | Thread length mm | Spanner size mm | Pieces per Packaging Unit |
---|