![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97389_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97389_1520x1160.jpg)
KVA
All items
Technical Data KVA
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA
Cable Structure
-
- Material: Soft PVC
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies. Profile fits to ASI-bus line.
Items KVA
Item description
Part no.
|
Thread type | Insert coulour | Pieces per Packaging Unit | anbruchfähig |
---|