HTP Clamping ring
All items
Technical Data HTP Clamping ring
Temperature range | -45°C up to +105°C |
Details HTP Clamping ring
Cable Structure
- Brass, nickel plated
Notes
- In conjunction with the tube connectors LT: Protection classification IP 54
Application
- To assemble the tube connectors LT to the high temperature protection tube HTP.
- The plastic clamping ring is replaced by the brass clamping ring.
Items HTP Clamping ring
Typ
Part no.
|
Nominal size mm | PU/pc. | EAN / GTIN | customs tariff number |
---|
Downloads HTP Clamping ring
Accessories
Products that match this product