HELUDATA® EN-50288-7 XLPE/PVC OS 300
  • UKCA certification
All items

Technical Data

Instrumentation cable acc. to EN 50288-7
Temperature range flexing -5°C to +50°C
fixed -30°C to +90°C
Nominal voltage U AC 300 V
Test voltage core/core 1500 V
Test voltage core/screen 1500 V
Minimum bending radius fixed 7.5x Outer-Ø
Insulation resistance > 5000 MΩxkm
Mutual capacitance max. 150 pF/m
Inductance max. 1 mH/km
L/R (ratio) 0.5 mm² < 25 μH/Ω
0.75 mm² < 25 μH/Ω
1 mm² < 25 μH/Ω
1.5 mm² < 40 μH/Ω
2.5 mm² < 60 μH/Ω

Details

Cable Structure

  • Copper wire bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
  • Core insulation: XLPE acc. to EN 50290-2-29
  • Core identification:
  • pairs: wh, bk
  • triads: wh, bk, rd
  • quads: wh, bk, rd, gy
  • white cores with consecutive labeling in black digits
  • Cores stranded in pairs / triads / quads, cores stranded in cable elements with optimal lay lengths
  • Cable elements are stranded with optimal lay lengths
  • Overall screen: AL/PET tape over tinned copper stranded drain wire (7x0,3 mm)
  • Outer sheath: PVC acc. to EN 50290-2-22
  • Outer sheath colour: black (RAL 9005) or blue (RAL 5015)
  • Length marking: in metres

Properties

  • low level of line attenuations and low mutual capacitances enable long transmission distances
  • cable elements are produced of non-hygroscopic materials

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22 (Cat. A, 40 min.)
  • oil-resistant acc. to ICEA S-73-532 / NEMA WC 57
  • UV-resistant acc. to UL 1581 sec. 1200

Notes

  • alternative denomination: RE-2X(St)Y
  • not suitable for direct burial
  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • we also offer cable glands: HELUTOP® HT-MS-EX-d

Application

  • For the transmission of digital and analog signals in harsh environments like oil, gas and petrochemical industries. The cables are suitable for fixed installation in dry and damp locations, open spaces and in underground networks.

Items HELUDATA® EN-50288-7 XLPE/PVC OS 300

No. of cores
No. of pairs
Cross-section (mm²)
Outer diameter
Outer sheath colour
Item description
Part no.
Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible