![HELUDATA® 2919 PE/PVC-TP-C 30 GREY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11005140_PF_1520x1160.jpg)
![HELUDATA® 2919 PE/PVC-TP-C 30 GREY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11005140_PF_1520x1160.jpg)
HELUDATA® 2919 PE/PVC-TP-C 30 GREY
- PVC data cable
- UL Style 2919
- 30 V
- 80°C
- with drain wire
Technical Data HELUDATA® 2919 PE/PVC-TP-C 30 GREY
PVC data cable acc. to UL-Std. 758 (AWM) Style 2919 | |
Temperature range | fixed -30°C to +80°C |
Peak operating voltage | 30 V (not for high power current installation purposes) |
Test voltage core/core | 1000 V |
Mutual capacitance core/core | at 800 Hz, approx. 42 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 76 pF/m |
Characteristic impedance | 120 Ohm, (approx. value) |
Inductance | approx. 0.65 mH/km |
Minimum bending radius | fixed 15x Outer-Ø |
Details HELUDATA® 2919 PE/PVC-TP-C 30 GREY
Cable Structure
-
- Copper wire tinned, stranded, AWG sizes
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- No. 1: white-blue / blue-white
- No. 2: white-orange / orange-white
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: stranded pairs, plastic-coated aluminium foil (St)
-
- Drain wire, tinned copper
-
- Screen: braided screen of tinned copper wires
-
- Outer sheath: PVC
-
- Sheath colour: grey (RAL 7032)
-
- Length marking: in metres
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1
Application
-
UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.
Items HELUDATA® 2919 PE/PVC-TP-C 30 GREY
Item description
Part no.
|
AWG-No. | Outer Ø mm (approx.) | Cu-weight kg/km | Weight kg/km (approx.) |
---|