HELUCOM® micro A-DQ2Y CENTRAL
All items

Technical Data

Temperature range Laying, min.: -20°C
Laying, max.: +60°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

  • Core type: Loose tube
  • Strain relief elements: Aramide
  • Outer sheath material: PE
  • Outer sheath colour: Black

Properties

  • UV-resistant

Tests

  • Corrosiveness acc. to EN 50267-2-3
  • Halogen-free acc. to IEC 60754-2
  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around a central tube, there is a composite of swelling fleece with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable. Another feature is the low adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTH within communal building projects.

Items HELUCOM® micro A-DQ2Y CENTRAL

Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible