![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801415_1520x1160.jpg)
![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801415_PF_1520x1160.jpg)
![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801415_1520x1160.jpg)
![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801415_PF_1520x1160.jpg)
![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801415_1520x1160.jpg)
HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm
All items
Technical Data HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm
All technical data can be found in the data sheet in the Downloads section |
Items HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V(ZN)HH 2K 200/230µm
Item description
Part no.
|
Pieces per Packaging Unit | Individual quantities available | EAN / GTIN | Customs tariff number |
---|