![CAN-Bus 0,5 mm² QUAD PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805696_1520x1160.jpg)
![CAN-Bus 0,5 mm² QUAD PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805696_1520x1160.jpg)
CAN-Bus 0,5 mm² QUAD PUR CHAIN violet 4 x 1 x 0,5 mm²
Part no. 805696
Item Details CAN-Bus 0,5 mm² QUAD PUR CHAIN violet 4 x 1 x 0,5 mm²
- Part no.
- 805696
- Item description
- CAN-Bus 0,5 mm² QUAD PUR CHAIN violet 4 x 1 x 0,5 mm²
- Outer Ø mm (approx.)
- 8.1
- Cu-weight kg/km
- 55.0
- Weight kg/km (approx.)
- 87.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315138
- Customs tariff number
- 85444995
Technical Data CAN-Bus 0,5 mm² QUAD PUR CHAIN violet 4 x 1 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-Bus 0,5 mm² QUAD PUR CHAIN violet 4 x 1 x 0,5 mm²
Cable Structure
-
- Sheath colour: violet