![CAN-Bus 0,5 mm² 1-PAIR PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805685_1520x1160.jpg)
![CAN-Bus 0,5 mm² 1-PAIR PUR DRAG CHAIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M805685_1520x1160.jpg)
CAN-Bus 0,5 mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0,5 mm²
Part no. 805685
Item Details CAN-Bus 0,5 mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0,5 mm²
- Part no.
- 805685
- Item description
- CAN-Bus 0,5 mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0,5 mm²
- Outer Ø mm (approx.)
- 7.9
- Cu-weight kg/km
- 41.0
- Weight kg/km (approx.)
- 76.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315121
- Customs tariff number
- 85444995
Technical Data CAN-Bus 0,5 mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details CAN-Bus 0,5 mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0,5 mm²
Cable Structure
-
- Sheath colour: violet