Braided hose HGP grey
All items
Technical Data Braided hose HGP grey
Temperature range | -50°C bis +150°C temporary up to +220°C |
Details Braided hose HGP grey
Cable Structure
-
- Polyester
Properties
-
- halogen-free
-
- Axially compressible
Application
-
• Polyester braided sleeve for bundling and for mechanical protection of electrical cables and wires.<br /><br />• Plant and machine construction<br />• Robot construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Control cabinet construction
Items Braided hose HGP grey
Typ
Part no.
|
Colour | max. Inner-Ø mm | min. Inner-Ø mm | PU/m |
---|