STK-F M50 x 1.5 grey
Part no. 904998
Item Details STK-F M50 x 1.5 grey
- Part no.
- 904998
- Item description
- STK-F M50 x 1.5 grey
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable thickness from / to mm
- 4.0 - 11.0
- Cable width from / to mm
- 24.0 - 34.0
- Thread length mm
- 11.0
- Spanner size mm
- 53
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892369087
- Customs tariff number
- 39174000
Technical Data STK-F M50 x 1.5 grey
PA plastic flat cable gland | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STK-F M50 x 1.5 grey
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust washers: Galvanised steel
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads STK-F M50 x 1.5 grey
Accessories
Products that match this product