TRAYCONTROL® 300 TP grey 16 x 2 x 0,75 mm² (20 AWG) Part no. 61987
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
61987
Item description
TRAYCONTROL® 300 TP grey 16 x 2 x 0,75 mm² (20 AWG)
Outer Ø mm (approx.)
19.5
Cu-weight kg/km
172.0
Weight kg/km (approx.)
402.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892086564
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible