PVC shrink tube SCH 11 Part no. 91304

Item Details

Part no.
91304
Item description
PVC shrink tube SCH 11
Colour
black
Inner Ø after shrinkage mm
6.0
Inner Ø before shrinkage mm
11.0
Wall thickness mm
0.6
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892394461
Customs tariff number
39173200

Technical Data

PVC shrink tube 2:1
Temperature range -20°C to +90°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC) V0 acc. to UL 94

Properties

      • silicone-free

Notes

      • Attention: Do not store tubes at over 18°C! Otherwise properties are changed!
      • Length shrinkage approx. 20-30%
      • The colours orange, yellow, white, blue, green, brown, red on request.

Tests

      • Entflammbarkeit nach UL 94: V0

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible