KM BSP G 3" Part no. 90198

Item Details

Part no.
90198
Item description
KM BSP G 3"
Thread type
BSP
Spanner size mm
95
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892375545
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible