JZ-600-PUR black 7 G 25 mm² (4 AWG) Part no. 28301
  • UL certification
  • CSA certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
28301
Item description
JZ-600-PUR black 7 G 25 mm² (4 AWG)
Outer Ø mm (approx.)
32.6
Cu-weight kg/km
1680.0
Weight kg/km (approx.)
2900.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892041099
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible