HELUKAT® 200S CAT.5 4C SF/UTP PUR CHAIN green 4 x 1 x AWG 24 /19

HELUKAT® 200S CAT.5 4C SF/UTP PUR CHAIN green 4 x 1 x AWG 24 /19 Part no. 800088
  • EAC certification
  • Halogen-free (LS0H)
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • for applications up to 100 Megabit
  • with inner sheath
  • compact, star-quad configuration
  • for use in drag chains in continuous motion

Item Details

Part no.
800088
Item description
HELUKAT® 200S CAT.5 4C SF/UTP PUR CHAIN green 4 x 1 x AWG 24 /19
Cross-sec. mm² (approx.)
0.24
Conductor Ø mm (approx.)
0.64
Core Ø mm (approx.)
1.3
Outer Ø mm (approx.)
6.2
Cu-weight kg/km
30.0
Weight kg/km (approx.)
54.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314209
Customs tariff number
85444995

Technical Data

Industrial Ethernet cable / Cat. 5 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-3, DIN EN 50288-2-2
Temperature range flexible -20°C to +70°C
fixed installation -35°C to +80°C
Peak operating voltage 125 V (not for high power current installation purposes)
Test voltage core/core 700 V
Conductor resistance at 20°C max. 84.0 Ohm/km
Loop resistance at 20°C max. 168.0 Ohm/km
Insulation resistance min. 2.0 GOhm x km
Mutual capacitance core/core at 800 Hz, approx. 51 pF/m
Rel. Velocity of Propagation approx. 67%
Characteristic impedance at 1 to 100 MHz, 100 Ohm ± 15 Ohm
Caloric load approx. 0.94 MJ/m
Minimum bending radius flexible 12x Outer-Ø
fixed installation 6x Outer-Ø

Details

Cable Structure

  • Copper wire bare, AWG sizes
  • Core insulation: Polyolefin
  • Core identification: white, yellow, brown, green
  • Cores twisted into a star quad with optimal lay lengths
  • Foil wrapping
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires
  • Outer sheath: PUR
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil
  • abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • suitable for use in drag chains
  • halogen-free
  • flame-retardant

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • HELUKAT® 200S CAT.5 4C SF/UTP PUR CHAIN is designed for use in cable carriers and the extreme loads caused by moving machine components and provides excellent transmission characteristics under the most difficult and extreme conditions. Thanks to the clever structure, it is also suitable mechanically for use even in cable carriers with a high packing density.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible