HELUCOM® I-V4Y(ZN)Y violet 2P980/1000 Part no. 801280

Item Details

Part no.
801280
Item description
HELUCOM® I-V4Y(ZN)Y violet 2P980/1000
No. of fibres
2
Fibre Type
POF 980/1000
Fibre Category
POF
No. of fibres per core
1
Outer Ø mm (approx.)
7.8
Weight kg/km (approx.)
59.0
Metres per Packaging Unit
1000
Individual quantities available
yes
EAN / GTIN
4060892313301
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -10°C
Laying, max.: +50°C
Operating, min.: -30°C
Operating, max.: +70°C

Details

Cable Structure

  • Fibre type: POF 980/1000
  • Fibre cladding: PA

Properties

  • Refractive index core: 1,492
  • Refractive index cladding: 1,419
  • Numerical aperture: 0,5
  • Attenuation see datasheet

Application

  • Signal wires as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main application of these cables are in machine construction and automobile industry. The type on this page is especially constructed for communication within PROFIBUS systems.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible