H05VV-F violet 2 x 1,5 mm² Part no. 30206
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
30206
Item description
H05VV-F violet 2 x 1,5 mm²
Outer Ø mm (approx.)
6.8 - 8.6
Cu factor per km
29.0
Weight kg/km (approx.)
82.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892060090
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible