H05VV-F green 3 G 0,75 mm² Part no. 30121
  • VDE certification
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
30121
Item description
H05VV-F green 3 G 0,75 mm²
Outer Ø mm (approx.)
6.0 - 7.6
Cu factor per km
21.6
Weight kg/km (approx.)
60.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892059346
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible